SPC-ASM 36
Clamping pins
ID 471616
Clamping pins standard
Product features:
Product features:
- Direct clamping pin
- Clamping pin
- Holding force M10: 35 kN
- Holding force M12: 50 kN
- Material: Stainless steel
- Weight: 0.3 kg
Technical details
Holding force M10 [kN] | 35 |
---|---|
Holding force M12 [kN] | 50 |
Material | Stainless steel |
Variant | Clamping pin |
Weight [kg] | 0.3 |
Scope of delivery
Direct clamping pin, fastening screw