ROTA-S plus 2.0 200-52 D5-SFG
Manual lathe chuck with quick jaw change
ID 819062
Standard manual lathe chucks
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 52 mm
- Spindle holder: ISO 702-2 Nr. 5
- Jaw interface: Angled serration
- Stroke per jaw: 7 mm
- Tooth pitch: 4.8 mm
- Max. clamping force: 100 kN
- Max. torque: 120 Nm
- Max. rotational speed: 4800 1/min
- Weight: 19.8 kg
Technical details
| 主轴类型 | ISO 702-2 |
|---|---|
| 主轴尺寸 | Nr. 5 |
| 细齿 | 斜细齿 |
| 最大旋转速度 [1/min] | 4800.0 |
| 最大夹持力* [kN] | 100.0 |
| 最大扭矩 [Nm] | 120.0 |
| 行程/卡爪 [mm] | 7.0 |
| 齿距 [mm] | 4.8 |
| 高度 H,带法兰 [mm] | 101.3 |
| 重量 [kg] | 19.8 |
夹持力-RPM 图
夹持力-RPM 图
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 200
- red
-
STF 200
- yellow
-
SFA 200
- green
-
所需的最小夹持力 Fspmin 33%
标配范围
卡盘、1 套带螺栓的基爪、卡盘安装螺栓、启动扳手、吊环螺栓和操作手册