arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-S plus 2.0 160-42 D5-VP2

ROTA-S plus 2.0 160-42 D5-VP2

Handspannfutter mit Backenschnellwechsel

ID 819151

Handspannfutter Standard

Produktmerkmale:
  • 3-Backen-Keilstangen-Futter
  • Backenschnellwechselsystem
  • Durchgangsbohrung: 42 mm
  • Spindelaufnahme: ISO 702-2 Nr. 5
  • Backenschnittstelle: Schräge Verzahnung
Technische Daten:
  • Hub pro Backe: 6.5 mm
  • Zahnteilung: 4.8 mm
  • Max. Spannkraft: 65 kN
  • Max. Drehmoment: 80 Nm
  • Max. Drehzahl: 5400 1/min
  • Gewicht: 10.6 kg
Spindle type ISO 702-2
Spindle size Nr. 5
Serration Angled serration
Max. rotational speed [1/min] 5400.0
Max. clamping force [kN] 65.0
Max. torque [Nm] 80.0
Stroke/jaw [mm] 6.5
Tooth pitch [mm] 4.8
Height H with flange [mm] 87.5
Weight [kg] 10.6

Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key and operating manual