FFV Z450-A20
Standard adapter plate
ID 836076
Standard adapter plate
Product features:
Product features:
- Reduction adapter plate
- For pneumatically actuated power lathe chucks
- Chuck side: Z450
- Machine side: ISO 702-1 Nr. 20
- Chuck pitch circle: 508 mm
- Spindle pitch circle: 463.3 mm
- Height: 58 mm
- Through-hole: 275 mm
- Weight: 55.3 kg
Technical details
| Chuck side | Z450 |
|---|---|
| Machine side | ISO 702-1 Nr. 20 |
| Chuck pitch circle [mm] | 508.0 |
| Spindle pitch circle [mm] | 463.3 |
| Height [mm] | 58.0 |
| Through-hole [mm] | 275.0 |
| Weight [kg] | 55.3 |
Scope of delivery
Adapter plate, mounting screws