arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
D 200-SSS-M-3260 Illustration similar

D 200-SSS-M-3260

Flat linear module
Flat linear module Delta, Size: 200, electrical, Spindle drive, Rail guide

  • Max. stroke: 1620 mm
  • Max. driving force: 8000 N
Max. stroke H [mm] 1620
Max. driving force [N] 8000
Repeat accuracy [mm] ± 0.03
Max. total length [mm] 2000
Max. speed [m/s] 3
Max. acceleration [m/s²] 20
Min. ambient temperature [°C] 0
Max. ambient temperature [°C] 80
Dead weight of base including slide [kg] 22
Additional mass per 100 mm stroke [kg] 2.6
Weight of slide [kg] 8.4
Slide plate length [mm] 250
Guidance system Rail guide
Number of rails 2
Size of rails 25
Drive concept Spindle drive
Idle torque [Nm] 2.8
Moment of inertia [kgm²] 0.000639
Spindle diameter [mm] 32
Spindle pitch [mm] 60
Max. spindle speed [1/min] 3000
Length X [mm] 380
Width Y [mm] 200
Height Z [mm] 125
Moment Mx max. [Nm] 3500
Moment My max. [Nm] 4300
Moment Mz max. [Nm] 3200
Force Fy max. [N] 5000
Force Fz max. [N] 8000
Force -Fz max. [N] 5000
Please note that the moment of inertia for spindle axes refers to one meter.

General notes about the series

Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.

Max. stroke
is the maximum permissible stroke. Acceleration and braking distances or possible overrun must be taken into consideration.

Repeat accuracy
defined as the spread of the target position after 100 consecutive positioning cycles under constant conditions.

Acceleration and speed
The values specified are the maximum values of the units without loading. The actual accelerations and speeds for your application must be designed separately and can deviate from the maximum values.

Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.

Operating principle
Choice of toothed belt or ball screw spindle drive

Drive
servomotors of different providers can be trouble-free adapted

Profile
Extruded aluminum profile with plastic cover strip

Slide
Aluminum slide with a brush seal

Scope of delivery
Assembly and operating manual with declaration of incorporation

Warranty
24 months