ROTA THW plus 185-52 Z140-GBK
Silové soustružnické sklíčidlo s rychlovýměnným systémem čelistí
N.º de identificação 800610
Power lathe chuck with standard jaw quick-change system
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 52 mm
- Spindle holder: ISO 702-4 Nr. 5 (Z140)
- Jaw interface: Straight serration
- Stroke per jaw: 6.7 mm
- Tooth pitch: 4.712 mm
- Piston stroke: 23 mm
- Max. clamping force: 64 kN
- Max. actuating force: 36 kN
- Max. rotational speed: 5700 1/min
- Weight: 16 kg
Detalhes técnicos
| Spindle type | ISO 702-4 |
|---|---|
| Spindle size | Nr. 5 (Z140) |
| Serration | Straight serration |
| Max. rotational speed [1/min] | 5700.0 |
| Max. clamping force [kN] | 64.0 |
| Max. actuating force [kN] | 36.0 |
| Stroke/jaw [mm] | 6.7 |
| Tooth pitch [mm] | 4.712 |
| Piston stroke (H) [mm] | 23.0 |
| Moment of inertia [kgm²] | 0.08 |
| Weight [kg] | 16.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- Eixo X:
- n [min-1]
- Eixo Y:
- Fsp [kN]
- brown
-
SHF 160
- red
-
SFA 160
- yellow
-
GST 140-160 I
- purple
-
UVB 160
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, jaw change wrench, chuck mounting screws and operating manual