arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
GWU-S 125-40 Illustration similar

GWU-S 125-40

Workpiece Supports Set

IDnr. 1394228

Op voorraad
Workpiece Supports Set

Product features:
  • Set of workpiece supports – width 125 mm
  • Consisting of five pairs of workpiece underlays
  • Heights = 12, 25, 30, 35, and 37 mm.
  • Magnetic mounting
  • Suitable for system jaws H = 40 mm.
Technical data:
  • Height accuracy: 0.01 mm
  • Depth: 2.5 mm
  • Width: 125 mm
  • Weight: 0.82 kg
Width [mm] 125.0
Height [mm] 12.0
Weight [kg] 0.82

Scope of delivery
Workpiece Supports Set