arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AZB SK 50 15° ISO 7388-3 AF Abbildung ähnlich

AZB SK 50 15° ISO 7388-3 AF

Anzugsbolzen

Ident.-Nr. 9150119

Anzugsbolzen AZB SK 50 15° ISO 7388-3 AF
  • Anzugsbolzen ohne Durchgangsbohrung DIN ISO 7388-3 Form AF
  • Durchmesser D1: 28 mm
  • Länge L1: 74 mm
D1 [mm] 28.0
D2 [mm] 21.0
D3 [mm] 25.0
L1 [mm] 74.0
L2 [mm] 34.0
L3 [mm] 25.0
a [°] 15.0
G1 M24
Weight [kg] 0.24
Former standard: DIN 69872 form B

Version
Retention knob without through-hole DIN ISO 7388-3 form AF