arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ABP-h plus 250-2

ABP-h plus 250-2

Clamping force block accessories

ID 1323977

Clamping force block accessories

Product features:
  • Double Base Plate
  • For direct mounting and actuation of one TANDEM clamping force block with VERO-S.
  • Suitable for: Size 250
Technical data:
  • Length: 595 mm
  • Width: 250 mm
  • Height: 36 mm
  • Weight: 37 kg
Length [mm] 595
Width [mm] 250
Height [mm] 36
Weight [kg] 37

Scope of delivery
Base plate, plug nipple, eye bolt, seal kit, handle, operating manual