ROTA THW plus 315-104 Z220-GBK
3-jaw power chuck with jaw quick-change for standard stroke cylinder
ID 800640
Power lathe chuck with standard jaw quick-change system
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 104 mm
- Spindle holder: ISO 702-4 Nr. 8 (Z220)
- Jaw interface: Straight serration
- Stroke per jaw: 8.6 mm
- Tooth pitch: 5.498 mm
- Piston stroke: 28 mm
- Max. clamping force: 160 kN
- Max. actuating force: 90 kN
- Max. RPM: 3600 1/min
- Weight: 66 kg
Technical details
Spindle type | ISO 702-4 |
---|---|
Spindle size | Nr. 8 (Z220) |
Serration | Straight serration |
Max. rotational speed [1/min] | 3600 |
Max. clamping force [kN] | 160 |
Max. actuating force [kN] | 90 |
Stroke/jaw [mm] | 8.6 |
Tooth pitch [mm] | 5.498 |
Piston stroke (H) [mm] | 28 |
Moment of inertia [kgm²] | 0.97 |
Weight [kg] | 66 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 250
- red
-
SFA 250
- yellow
-
GST 315
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, jaw change wrench, chuck mounting screws, mounting wrench for turnable threaded ring, eye bolt, and operating manual