Clamping stations "Turn" with NSE plus
Clamping Stations
Dieses Produkt ist abgekündigt und ist nicht mehr erhältlich.
Alternative Produkte:
Clamping stations with VERO-S NSE plus modules, specially developed milling/turning centers, as a basis for extremely fast set-up processes of clamping devices.
Beschreibung
Advantages – Your benefits
- An operating pressure of 6 bar is sufficient
Additional pressure intensifiers are not required - Positioning via flexible taper
Very simple joining behavior at a run-out accuracy of < 0.01 mm - Constant pull-down force even at high speeds
Reliable clamping with top rigidity - Patented dual stroke system for highest pull-down forces
Therefore extremely rigid clamping without vibrations - Form-fit, self-retained locking
Full pull-down force is maintained even in the event of a pressure drop - The modules are stainless and completely sealed
Long life time and maximum process reliability - Turbo integrated by default
Pull-down force increased by up to 300% for optimum use of the machine´s performance, hence high efficiency - Visual safety device
Maximum operating safety
Options and special information
- Suitable for use with all standard mill/turn centers
VERO-S NSL turn – SCHUNK competence in lathe chuck technology and stationary workholding combined in a new clamping station. The set-up time killer for turn/mill centers ensures due to high pull-down forces of the modules for an extremely rigid and safe clamping of the device. A visual monitor provides information of the current clamping state (turbo function). - The intelligently designed hose connections between the modules ensure that there is sufficient space for holes in the base plate. The clamping station can therefore be used with all standard machine types. Due to very simple joining properties and outstanding repeat accuracy, the VERO-S NSL turn provides for turbo productivity in milling-turning centers.