arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC ER 16 P Ø2-2.5 Illustration similar

CC ER 16 P Ø2-2.5

ER precision collet chucks

Ident.-Nr. 23003588

Lieferzeit auf Anfrage
CC ER 16 P Ø2-2.5, ER precision collet chucks
  • DIN ISO 15488-B (ER/ESX)
  • For clamping diameter: Ø2.5
  • Diameter: 2.5 mm
  • Length L1: 27.5 mm
  • Run-out accuracy: ≤ 0.002 mm
Für ER 16
Für Spanndurchmesser Ø2.5
D1 min. [mm] 2.0
D1 max. [mm] 2.5
D2 [mm] 16.0
D3 [mm] 17.0
L1 [mm] 27.5
Gewicht [kg] 0.025
ER Spannzangennorm DIN ISO 15488-B