arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

液压夹具

强力、高效,即使在有限空间内也是如此

TANDEM 系列的液压夹具可在受限空间内实现高夹持力。广泛的产品选择,其中包括液压夹具,具有标准夹爪行程、长行程、固定夹爪进行夹持 —— 始终提供最适合您应用的产品。

我们对性能的承诺。您将获益

  • 极其紧凑的设计
  • 高达 55 kN 的极高夹持力
  • 夹持力可通过液压调节
  • 中央机床侧中央润滑
  • 标配为两个爪接口
  • Alle Filter
    142 Ergebnisse
    KSH3

    KSH3

    Hydraulically actuated 2-jaw clamping force blocks of the 3rd. generation in a compact design with high clamping forces and new technical highlights. The clamping force blocks are available with standard stroke, long stroke or fixed jaw.
    Baureihe anzeigen
    KSH3-IM

    KSH3-IM

    Hydraulically actuated 2-jaw clamping force blocks of the 3rd. generation with inductive monitoring of the jaw position for increased safety and automated applications.
    Baureihe anzeigen
    KSH3-BWA

    KSH3-BWA

    Hydraulically actuated 2-jaw clamping force blocks of the 3rd. Generation in compact design with jaw quick-change system for extremely fast adaptation to new clamping tasks. The clamping force blocks are currently available with standard stroke or long stroke.
    Baureihe anzeigen
    KSH3-S

    KSH3-S

    Compact, hydraulically actuated powerhouses with compensation function to reduce vibrations and deformations on long workpieces
    Baureihe anzeigen
    KRH3

    KRH3

    Hydraulically actuated 3-jaw clamping force blocks in compact design with high clamping forces. These are available with standard jaw stroke and long stroke.
    Baureihe anzeigen
    KRH3-BWA

    KRH3-BWA

    Hydraulically actuated 3-jaw clamping force blocks in a compact design with jaw quick-change system for extremely fast adaptation to new clamping tasks. The clamping force blocks are available with standard stroke or long stroke.
    Baureihe anzeigen