arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-S HSK-E 25 Ø10x55 Illustration similar

TRIBOS-S HSK-E 25 Ø10x55

Polygonal toolholders

ID 205253

Delivery time on request
TRIBOS-S HSK-E 25 Ø10x55, Toolholders
  • Polygonal toolholders
  • Series: TRIBOS-S
  • Toolholder interface: HSK-E 25
  • Clamping diameter: 10 mm
  • Projecting length: 55 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 20 Nm
Technology Polygonal toolholders
Series TRIBOS-S
Toolholder interface HSK-E 25
Toolholder standard DIN 69893-5
Clamping diameter D1 10 mm
D2 [mm] 16.0
D3 [mm] 18.1
Projecting length L1 [mm]/[inch] 55 mm / 2.2"
L2 [mm] 43.5
L4 [mm] 40.0
L5 [mm] 43.6
L6 [mm] 45.0
Min. torque [Nm] 20.0
Weight [kg] 0.16
Standard length yes

Version
Optimum for light metal-cutting operations – consider the radial forces
Rotationally symmetrical design

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Toolholder changes
For automatic toolholder changes

Coolant supply
Without thread for coolant tube connection

Length-setting screw
Without adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request