MFRS-DM-A1-050 1030 x 315 x 346
Doppelmagnete für Großmaschinen
Ident.-Nr. 1546544
Standard magnetic clamping technology
Product features:
Product features:
- Double magnetic chuck electro-permanent
- Status display
- Technology: Square pole
- Magnet type: ALNiCO + Neodym
- Without demagnetization cycle
- Dimensions: 1030 x 315 x 346 mm
- Pole size: 50 x 50 mm
- Number of poles: 48
- Pole thread: M8
- Connection: 4-PIN
- Number of channels: 1
- Electrical connection: 400 V / 460 V
- Protection class IP: 67
- Max. working temperature: 80 °C
- Weight: 600 kg
Technische Details
| L [mm] | 1030.0 |
|---|---|
| B [mm] | 315.0 |
| H [mm] | 346.0 |
| Max. clamping force [kN] | 188.0 |
| Number of poles | 48.0 |
| Connection | 4-PIN |
| Number of channels | 1.0 |
| Mains voltage | 400 V / 460 V |
| Weight [kg] | 600.0 |
Scope of delivery
Double magnet, operating manual, CE declaration of conformity; without control unit, without pole extensions