SGVS-G3-B 45-26.5-22
VS jaws
Ident.-Nr. 1452074
System jaws, standard
Product features:
Product features:
- VS grip jaw
- Quick-change jaw
- Suitable for: KSC mini
- Dimensions: 45 x 26,5 x 22 mm
- Clamping step: 3 mm
- grip step: 3 mm
- Weight: 0.1 kg
Technische Details
| Breite [mm] | 45.0 |
|---|---|
| Tiefe [mm] | 26.5 |
| Höhe [mm] | 22.0 |
| Gebinde | Stück |
| Gewicht [kg] | 0.1 |
Lieferumfang
Systembacke