arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
OPR-131-P10 Illustration similar

OPR-131-P10

ID 321433

Delivery time on request
Anti-collision and overload protection sensor OPR, Size: 131, including spring return, resetting: automatisch

  • Deflection rotatory: ± 20 °
  • Force Fd max.: 4700 N
  • Spring triggering force: 523 N
Axial deflection [mm] 11.5
Angular deflection [°] ± 10
Deflection rotatory [°] ± 20
Min. triggering moment, angular Mx, My [Nm] 113.7
Min. triggering torque, rotatory Mz [Nm] 111.1
Min. triggering force, axial Fd [N] 1570.0
Max. force Fd [N] 4700.0
Spring triggering force [N] 523.0
Spring release torque, angular [Nm] 37.7
Spring release torque, rotatory [Nm] 37.1
Min. supply voltage [V] 10.0
Max. supply voltage [V] 30.0
Repeat accuracy [mm] ± 0.025
Responsiveness [mm] 0.5
Repeat accuracy, rotary [min] 5.0
Min. operating pressure [bar] 1.4
Max. operating pressure [bar] 5.5
Weight [kg] 2.4
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Diameter D [mm] 130.0
Height Z [mm] 75.0
Moment Mx max. [Nm] 340.0
Moment My max. [Nm] 340.0
Moment Mz max. [Nm] 314.0

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Operating principle
integrated cylinder pistons

Scope of delivery
Collision and overload sensor in the ordered variant, elements for electrical connection and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.

Warranty
24 months