AGM-Z 125
ID 1575990
- Direction de compliance: Z
- Compliance en Z: 15 mm
Détails techniques
| Compliance en Z [mm] | 15.0 |
|---|---|
| Force de verrouillage rentrée [N] | 2900.0 |
| Force de verrouillage sortie [N] | 4750.0 |
| Force du ressort min. [N] | 680.0 |
| Force du ressort max. [N] | 1000.0 |
| Pression d'utilisation min. [bar] | 2.5 |
| Pression d'utilisation maximale [bar] | 6.5 |
| Pression d'utilisation nominale [bar] | 6.0 |
| Répétabilité [mm] | 0.02 |
| Raccordement côté robot | ISO 9409-1-125-6-M10 |
| Fixation côté outil | ISO 9409-1-125-6-M10 |
| Poids [kg] | 9.7 |
| Température ambiante mini. [°C] | 5.0 |
| Température ambiant maxi. [°C] | 60.0 |
| Consommation de fluide [cm³] | 230.0 |
| Temps d'extension [s] | 0.4 |
| Temps de rétractation [s] | 0.7 |
| Raccordements pneumatiques verrouillé et déverrouillé | G1/8" |
| Charge excentrique maximale [mm] | 700.0 |
| Indice de protection IP | 50 |
| Moment statique max. Mx/My [Nm] | 320.0 |
| Moment statique max Mz [Nm] | 500.0 |
| Force statique maximale Fx/Fy [N] | 3000.0 |
| Force de traction statique maximale Fz [N] | 3300.0 |
| Moment dynamique max. Mx/My [Nm] | 135.0 |
| Moment dynamique max. Mz [Nm] | 225.0 |
| Force Fx max. dynamique [N] | 1300.0 |
| Force Fy max. dynamique [N] | 1300.0 |
| Force Fz dynamique max. [N] | 1650.0 |
| Force max. Fd [N] | 6600.0 |
Max. loads
Diagramme de charge AGM-Z - structure verticale
Diagramme de charge AGM-Z – structure horizontale
Flexion
AGM-Z deflection diagram – horizontal structure
Max. loads
This is the sum of all static loads that are permitted to act on the compensation unit.
Diagramme de charge AGM-Z - structure verticale
- Axe X:
- Distance du centre de gravité
- Axe Y:
- Capacité de charge
Diagramme de charge AGM-Z – structure horizontale
- Axe X:
- Distance du centre de gravité
- Axe Y:
- Capacité de charge
Flexion
AGM-Z deflection diagram – horizontal structure
- Axe X:
- Distance of the center of gravity
- Axe Y:
- Deflection
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Fluid consumption
refers to the air consumption per one retraction and extension cycle
Guidance system
Ball guides
Monitoring
via magnetic switch or inductive proximity sensor
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Housing
hard anodized aluminum alloy, functional parts made of hardened steel
Scope of delivery
Compensation unit in the ordered variant, elements for mechanical connection and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.
Warranty
24 months