arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FTS 200-20000-1400 Illustration similar

FTS 200-20000-1400

Force/torque sensor

ID 1598252

Low stock
Force/torque sensor FTS, Size: 200

  • Measuring range Fx, Fy: ± 10000 N
  • Measuring range Fz: ± 20000 N
  • Measuring range Mx, My: ± 1400 Nm
  • Measuring range Mz: ± 1400 Nm
  • IP protection class: 67
Weight [kg] 13.5
IP protection class 67
Measuring range Fx, Fy [N] ± 10000
Measuring range Fz [N] ± 20000
Measuring range Mx, My [Nm] ± 1400
Measuring range Mz [Nm] ± 1400
Resolution Fx, Fy [N] 0.5
Resolution Fz [N] 0.8
Resolution Mx, My [Nm] 0.056
Resolution Mz [Nm] 0.042
Relative display deviation in relation to the measuring range <1,0 %-fs
max. display deviation Fx, Fy [N] 100.0
max. display deviation Fz [N] 200.0
max. display deviation Mx, My, Mz [Nm] 14.0
max. sampling rate [Hz] 2000.0
max. output rate [Hz] 1000.0
Information on accessories In addition to the FTS sensor, a connection cable and interface box are required

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Measuring accuracy
< 1% of the upper limit value of the measuring range at 22 °C

Splash water protection
IP67 as standard

Housing
Aluminum and stainless steel

Warranty
24 months