arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
DDF-SE-080 Illustration similar

DDF-SE-080

ID 323280

Ready for shipment from stock
Stationary rotary feed-through DDF-SE, Size: 80

  • No. of fluid feed-throughs: 4
  • Number of electrical feed-throughs: 6
  • Force Fz max.: 2000 N
Max. drive speed [1/min] 500
Continuous torque [Nm] 4
Starting torque [Nm] 6
Angle of rotation [°] > 360
No. of fluid feed-throughs 4
Max. pressure per connection [bar] 10
Number of electrical feed-throughs 6
Max. voltage [V] 60
Max. current [A] 1
Weight [kg] 3.3
Min. ambient temperature [°C] 5
Max. ambient temperature [°C] 60
Length X [mm] 80
Width Y [mm] 80
Height Z [mm] 127
Max. static bending moment Mx [Nm] 60
Max. static bending moment My [Nm] 60
Moment Mx max. [Nm] 50
Moment My max. [Nm] 50
Force Fz max. [N] 2000

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Mounting
Bores and threads for stationary use

Media transmission
Pneumatic and electrical signals

Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.

Scope of delivery
Connection cable with open wire strands

Warranty
24 months