KMRS HSK 32
Key for coolant tube
ID 9799150
KMRS HSK 32, Key for coolant tube
- For interface: HSK 32
- Diameter: 6 mm
Technical details
| Für Schnittstelle | HSK 32 |
|---|---|
| D1 [mm] | 6.0 |
| D2 [mm] | 9.0 |
| L1 [mm] | 107.0 |
| Gewicht [kg] | 0.045 |