KOM HSK-A 63 Ø16x160
Mandrini portafrese combinati
ID 23000082
KOM HSK-A 63 Ø16x160, Portautensili
- Mandrini portafrese combinati
- Serie: Mandrini portafrese combinati
- Attacco portautensile: HSK-A 63
- Diametro di serraggio: 16 mm
- Filetto nel diametro di serraggio: M8
- Lunghezza di proiezione: 160 mm
- Concentricità: ≤ 0,006 mm misurati dal cono a D1
- Grado di bilanciatura: G2,5 a 25.000 giri/min o Umax< 1 gmm
Technical details
| Technology | Combination shell and end mill adapters |
|---|---|
| Series | Combination shell and end mill adapters |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 16 mm |
| Thread tightening bolt G | M8 |
| D2 [mm] | 32.0 |
| Projecting length L1 [mm]/[inch] | 160 mm / 6.3" |
| L4 [mm] | 134.0 |
| L11 [mm] | 27.0 |
| L12 [mm] | 17.0 |
| Weight [kg] | 1.61 |
| Coolant-proof | yes |
Version
For mounting cutters with longitudinal or crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Scope of delivery
Includes tightening bolt, drive ring, and feather key
Individual
Additional sizes and customized designs are available upon request