arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
S3A-G5 160

S3A-G5 160

3 轴夹爪

ID 1471168

System jaws, standard

Product features:
  • 3-axis grip jaw
  • With grip step and ground clamping face
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 160
Technical data:
  • Dimensions: 80 x 48 x 31 mm
  • grip step: 5 mm
  • Weight: 0.5 kg
Spannbereiche Backenstellung 1:
  • Glatte Stufe: 13 - 94 mm
  • Grip-Stufe: 22 - 103 mm
  • Spannbereich Backenstellung 2:
  • Glatte-Stufe: 48 - 129 mm
  • Grip-Stufe: 57 - 138 mm
Width [mm] 80.0
Height [mm] 31.0
Suitable for 160
Weight [kg] 0.5

Scope of delivery
3-axis jaw; without mounting screws