SG5A-B 65-57-40
5-axis jaws
ID 432473
System jaws, standard
Product features:
Product features:
- 5-axis jaw, movable
- Interface 1: W-65-1
- Suitable for: KSC3 125
- Dimensions: 65 x 57 x 40 mm
- grip step: 3 mm
- Weight: 1 kg
Technical details
| Breedte [mm] | 65.0 |
|---|---|
| Diepte [mm] | 57.0 |
| Hoogte [mm] | 40.0 |
| Max. opspankracht [kN] | 25.0 |
| Bundel | stuk |
| Gewicht [kg] | 1.0 |
Levering
Systeemklem, bevestigingsschroeven