SG5A-F 125-44.5-33
5-axis jaws
ID 1374779
System jaws, standard
Product features:
Product features:
- 5-axis jaw, fixed
- Suitable for: KSC3-K 125
- Dimensions: 125,4 x 44,5 x 33 mm
- Weight: 0.9 kg
Technical details
| 幅 [mm] | 125.0 |
|---|---|
| 奥行 [mm] | 44.5 |
| 高さ [mm] | 33.0 |
| 供給単位 | 個数 |
| 重量 [kg] | 0.9 |