arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGA-1 192-130-22

SGA-1 192-130-22

Piastra adattatrice

ID 430801

In stock
Ganasce base, standard

Caratteristiche del prodotto:
  • Piastra adattatrice, fissa
  • Interfaccia 1: W-38
  • Adatto per: KSG 125
Dati tecnici:
  • Dimensioni: 192 x 130 x 22 mm
  • Peso: 3.9 kg
Breite [mm] 192.0
Tiefe [mm] 130.0
Höhe [mm] 22.0
Gebinde Stück
Gewicht [kg] 3.9

Lieferumfang
Systembacke, Befestigungsschrauben; ohne 6fach-Wendebacken