SGA-1 256-170-22
Plaque interface
ID 430172
System jaws, standard
Product features:
Product features:
- Adapter plate, fixed
- Interface 1: W-38
- Suitable for: KSG 160
- Dimensions: 256 x 170 x 22 mm
- Weight: 7.6 kg
Détails techniques
| Width [mm] | 256.0 |
|---|---|
| Depth [mm] | 170.0 |
| Height [mm] | 22.0 |
| Bundle | piece |
| Weight [kg] | 7.6 |
Scope of delivery
System jaw, mounting screws; without 6-fold reversal jaws