arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ADK-1 M8-SW6 Illustration similar

ADK-1 M8-SW6

Accessories for the standard quick-change pallet systems

ID 9988527

Low stock
Accessories for the standard quick-change pallet systems

Product features:
  • Cover caps
  • For covering mounting screws and prevention of chip accumulation
  • Suitable for: NSE3 138, 138-P, 138-V1, 138-V1-P, 138-K, 138-P-K, 138-V1-K, 138-V1-P-K, 138-V4, 138-V4-K; NSE-M plus 138, 138-V1; NSE-S3 138-SPE, 138-SPE-V1, 138-SPE-V4, 138-SPE-K, 138-SPE-V1-K, 138-SPE-V4-K; NSE plus 138, 138-P, 138-V1, 176, 176-V1
Technical data:
  • Thread : M8
  • Diameter: 13 mm
  • Height: 5 mm
  • Weight: 0.001 kg
Diameter [mm] 13.0
Height [mm] 5.0
Weight [kg] 0.001

제공 범위
커버 캡