arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGS-F 125-110-50

SGS-F 125-110-50

Mors en acier

ID 430097

Delivery time on request
Mors système, standard

Caractéristiques des produits :
  • Mors en acier, fixe
  • Incl. vis
  • Compatible avec: KSG 125
Caractéristiques techniques :
  • Dimensions: 125 x 110 x 50 mm
  • Poids: 4.9 kg
Width [mm] 125.0
Depth [mm] 110.0
Height [mm] 50.0
Bundle piece
Weight [kg] 4.9

Scope of delivery
System jaw, fastening screws