arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGS-F 125-68-40

SGS-F 125-68-40

Steel jaws

ID 1559434

Systembacken Standard

Produktmerkmale:
  • Stahlbacke fest
  • Passend zu: KSC3-K 125, KSC-F 125
Technische Daten:
  • Abmessungen: 125 x 68 x 40 mm
  • Gewicht: 2.6 kg
Width [mm] 125.0
Depth [mm] 68.0
Height [mm] 40.0
Weight [kg] 2.6