GWU-1 100-16
手動クランピングシステム用標準アクセサリー
ID 430022
Accessories for the manual clamping systems standard
Product features:
Product features:
- Workpiece supports – width 100 mm
- For placing of workpieces
- Suitable for: KSG 100, KSO 100
- Width: 100 mm
- Height: 16 mm
- Weight: 0.25 kg
技術的詳細
| Width [mm] | 100.0 |
|---|---|
| Height [mm] | 16.0 |
| Weight [kg] | 0.25 |
Scope of delivery
1 set of workpiece supports