GSPR-A 50-57
Accessories for the manual clamping systems standard
ID 490604
Accessories for the manual clamping systems standard
Product features:
Product features:
- Clamping claws
- For quick and easy mounting of SCHUNK clamping devices.
- Suitable for: KSG, KSX, KSX-C, KSO, KSC, KSC-F, KSC-D
- Width: 57 mm
- Height: 19.5 mm
- Weight: 0.57 kg
Specifiche tecniche
| Lunghezza [mm] | 50.0 |
|---|---|
| Larghezza [mm] | 57.0 |
| Altezza [mm] | 19.5 |
| Peso [kg] | 0.57 |
La fornitura comprende
Staffe di serraggio