arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBVS-P-R 90-42.5-25

GBVS-P-R 90-42.5-25

平动卡爪

ID 490786

Low stock
标准型夹持嵌块

产品特性:
  • 夹持爪夹 90
  • 接口 1: W-SEI
  • 适用于: 可调式卡爪 KSM2
技术参数:
  • 尺寸: 90 x 42,5 x 25 mm
  • 重量: 0.35 kg
Width [mm] 90.0
Depth [mm] 42.5
Height [mm] 25.0
Bundle piece
Weight [kg] 0.35