arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBVS-PR-R 40-25-41

GBVS-PR-R 40-25-41

Parallel jaw

ID 1329349

Low stock
Clamping inserts, standard

Product features:
  • Parallel jaw, serrated, round
  • Interface 1: W-SEI
  • Suitable for: Adjustable jaw KSM2
Technical data:
  • Dimensions: 40 x 25 x 41 mm
  • Weight: 0.2 kg
Width [mm] 40.0
Depth [mm] 41.0
Height [mm] 25.0
Bundle piece
Weight [kg] 0.2