arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBW 100-35-16

GBW 100-35-16

Soft jaw

ID 1373287

In stock
Top jaws, standard

Product features:
  • Jaw, soft
  • Interface 1: W-100-1
Technical data:
  • Dimensions: 100 x 35 x 16 mm
  • Weight: 0.38 kg
Width [mm] 100.0
Depth [mm] 16.0
Height [mm] 35.0
Bundle piece
Weight [kg] 0.38

Scope of delivery
Top jaw, fastening screws