arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCK-S plus 315 K-SV90°

ROTA NCK-S plus 315 K-SV90°

Stationary 3-jaw Chucks, hydraulically actuated

ID 450207

Delivery time on request
Stationary power lathe chuck in standard version

Product features:
  • 3-jaw wedge-hook chuck
  • Integrated hydraulic cylinders
  • Base plate for stationary use
  • Jaw interface: 1/16" x 90° Nut 21H7
Technical data:
  • Stroke per jaw: 5.3 mm
  • Piston stroke: 23 mm
  • Max. clamping force: 144 kN
  • Max. actuating pressure: 120 bar
  • Chuck height: 131 mm
  • Weight: 72.4 kg
细齿 1/16" x 90°
最大夹持力* [kN] 144.0
启动压力 [bar] 120.0
单指行程 [mm] 5.3
重量 [kg] 72.4

标配范围
动力车床卡盘、T 型螺母、直型连接件、弯管接头、装配工具、操作手册;无顶爪、无定位螺钉