arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.

Discover Robot PLUS

Use the possibilities of robotics to optimize your production. Flexibility and efficiency are crucial in modern manufacturing. The Robot PLUS portfolio from SCHUNK is especially designed to improve your production process. It offers a comprehensive range of tool changers, compensation units and force-torque sensors – developed on the basis of decades of experience.​
With SCHUNK as your partner, you benefit from a combination of high-quality products and comprehensive, reliable support to boost and advance your automation projects worldwide.

Automatic tool changer CPS

The CPS, consisting of an interchangeable master and tool, is ideal for changing end effectors. Fast change cycles increase system flexibility, minimize downtimes and optimize machine utilization.

Product details

​Advantages:​

  • End-to-end compatibility: Existing applications can be seamlessly expanded with the CPS system and replaced 1:1, thanks to complete compatibility with SWS quick-change masters and adapters​
  • optimal size selection: With 18 avaialble sizes, the CPS enables a wide range of application​
  • Versatile media transfer: The wide range of signal, pneumatics, fluid and communication modules expand the possible uses of the tool changer

CPB automatic tool changer​

The CPB, consisting of exchangeable master and exchangeable tool, offers maximum flexibility and process reliability. Its robust locking mechanism and versatile media transfer enable efficient tool changes, reduce downtimes and increase the productivity of your system.

Product details

​Advantages:​

  • Tried and tested locking mechanism​: The positive-locking, self-retaining pin mechanism made of vacuum-hardened stainless steel offers maximum stability as well as long service life​​
  • Integrated power supply​: Pneumatic feed-throughs ensure a reliable supply of handling modules and tools and are also suitable for vacuum transmission​​
  • Simple assembly​: The integrated ISO interface on the robot and tool side enables quick assembly and reduces the effort involved in commissioning​

Manual tool changer CMS

With its user-friendliness, diversity of modules, and extensive range of accessories, the CMS manual change system is highly impressive . It can be used on robots as well as in stationary applications, wherever tool changes are important.

Product details

​Advantages:​

  • Increased process reliability: By means of integrated locking and too presence monitoring in all sizes ​
  • Integrated air feed-throughs: All feed-throughs can be used radially and axially for pneumatics and vacuum​
  • Direct screw connection for electrical, pneumatic and fluid modules: Enables versatile energy transmission for controlling a wide range of tools

CMS toolchanger PGL-plus-P

AGM modular equalizing units

The AGM product family plays a decisive role in compensating for inaccuracies and tolerances in automated processes. In robot applications, the balancing product portfolio offers versatile solutions for optimizing process reliability and protecting robots and components against wear.

Product details

​Advantages:​

  • Large payload range: The AGM units can handle loads from a few grams to over 400 kg
  • No compromises with the interference contour: With 39 sizes, the AGM product family always offers the right unit for a wide range of applications
  • Always the right balancing behavior: The broad portfolio enables balancing in the XY, Z, W, XYZ and WZ directions

FTS force/torque sensor​

The FTS 6-axis force/torque sensor combines maximum precision, flexibility and reliability. Whether quality control, process monitoring or grinding and assembly processes - the AGV ensures maximum efficiency and process reliability in automation.

Product details

​Advantages:​

  • Maximum precision: The resistance strain gauges of the FTS record the mechanical deformation of the sensor body and convert this into high-precision signals in all six degrees of freedom (Fx, Fy, Fz, Mx, My, Mz)​
  • Seamless integration: The Interface Box with EtherNet/IP, EtherCAT and PROFINET interfaces enables simple and flexible connection to customer network topologies​
  • Intuitive commissioning: The SCHUNK Control Center simplifies commissioning with a user-friendly interface and creates synergies with other SCHUNK products