MFA-D2-3.0-4.0-ORG 85
Finger
ID 304116
Finger MFA-ORG, Suitable for: ORG 85
- Material of the finger blanks: Aluminum
- Anzahl Stück pro Ident.-Nr.: 1
- Min. cord strength: 3 mm
- Max. cord strength: 4 mm
Technical details
| Pezzo per ogni art. | 1.0 |
|---|---|
| Materiale | Alluminio |