ABR-MPZ 38
Finger blank
ID 340529
Finger blank ABR-SBR-RB, Size: 38, Suitable for: MPZ
- Material of the finger blanks: Aluminum (3.4365)
- Anzahl Stück pro Ident.-Nr.: 3
Technical details
| Stück pro Ident.-Nr. | 3.0 |
|---|---|
| Eigenmasse [kg] | 0.05 |
| Material | Aluminium (3.4365) |