arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
BSWS-ABR-PGZN-plus 64

BSWS-ABR-PGZN-plus 64

Jaw quick-change system

ID 300072

In stock
Jaw quick-change system finger blank BSWS-PGZN-plus, Size: 64

  • Material of the finger blanks: Aluminum
  • Anzahl Stück pro Ident.-Nr.: 1
Weight [kg] 0.13
Number per ID 1.0
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 130.0
Max. permissible loading torque My [Nm] 29.0
Max. perm. force Fx [N] 510.0
The evenness in height of the BSWS-B is +/- 0,05 mm and the replacement accuracy of a top jaw in connection with the BSWS-A is +/-0,02 mm.

General notes about the series

Load limits
The max. permissible moment of load resulting from the finger length, the force, as well as the loads occurring from acceleration/torques must not be exceeded. The same applies to the max. permissible force Fx. Independently of this, attention needs to be paid to the max. permissible finger length and the permissible load values for the gripper used.

Locking
The locking surfaces must be kept free of greases and oils.

Adapter pin material
Steel

Actuation
Manually with hexagon socket wrench

Warranty
24 months

Scope of delivery
Base and adapter separately in different quantities, safety information (product-specific instructions available online)