KV GGT17309-17309-N-LK-00300-A-G
ID 1692647
Inquire now
This product can only be requested online.
Power cable, Plug-in connection size: M17 - 9-polig
- Cable length: 3 m
Technical details
| Product group | Power cable |
|---|---|
| Cable length [m] | 3.0 |
| Design on product side | Straight plug connector |
| Design on controller side | Straight plug connector |
| Temperature line | integrated |
| Number of wires/connectors, coding – product side | 9, Code 3 |
| Number of wires/connectors, coding – controller side | 9, Code 3 |
| Third connector (Y) | not assigned |
| Additional code – depending on the type of cable | not assigned |
| Cable cross-sections | 4 x 1.5 mm2 + (2 x (2 x 0.34 mm2)) |
| Number of wires | 8 |
| Wire cross section | 1,5 mm2 / 0,34 mm2 |
| Material of the cable coating | PUR |
| Color | orange (similar to RAL 2003) |
| Cable track compatible | yes |
| Bending cycles | 5 million |
| Ambient temperature moving | -40 bis +90 (DIN VDE) /<br>-40 bis +80 (UL/cUL) [°C] |
| Ambient temperature static | -50 bis +90 (DIN VDE) / -50 bis +80 (UL/cUL) [°C] |
| Insulation voltage wire/shield [V] | 600.0 |
| Insulation voltage wire/wire [V] | 1000.0 |
| UL certification | yes |