arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MMS 22-S-M8-NPN-SA Illustration similar

MMS 22-S-M8-NPN-SA

Electronic magnetic switch

ID 301043

In stock
Electronic magnetic switch MMS, Version with lateral cable outlet, C-slot

  • Number of switching points: 1
  • Switching type: NPN
  • Closer
  • Cable length: 30 cm
  • Electrical connection: M8 connector, 3-pin
  • Nominal voltage: 24 V
Measuring principle magnetic
Switching function Closer
Type of switching NPN
Number of switching points 1
Min. ambient temperature [°C] -20.0
Max. ambient temperature [°C] 80.0
LED display in sensor yes
Type of voltage DC
Nominal voltage 24.0
Min. operating voltage 10.0
Max. operating voltage 30.0
Voltage drop [V] 2.0
Max. switching current 0.05
Short circuit protection yes
Protected against polarity reversal yes
Housing material PA
Cable connector/cable end M8 connector, 3-pin
Cable length L [cm] 30.0
Cable diameter D [mm] 2.2
Cable design (wire cross section/number of wires) 3x 0,05mm2
Cable sheath material PUR
Min. bending radius (dynamic) [mm] 22.0
Min. bending radius (static) [mm] 11.0
Weight [kg] 0.01
Protection class IP (sensor, plugged) 67
Protection class III
Version with lateral cable outlet yes
*Tested cutting emulsions: r.rhenus TU 43P, Motorex Swisscool Magnum UX 550 and Oemeta 760 (1008339).