ROTA MEM 300
Membrane chucks
ID 1652806
Standard membrane chuck
Product features:
Product features:
- Basic chuck
- Without fixture membrane
- Straight recess mount: Ø200 g4
- Clamping range Ø cylindrical: 150 - 215 mm
- Clamping range Ø pitch circle: 180 - 245 mm
- Max. clamping length: 50 mm
- Clamping force range axial: 2 - 20 kN
- Clamping force range radial: 3.1 - 31 kN
- Max. rotational speed: 3000 1/min
- Weight: 38 kg
- The clamping "cylindrical" is provided by the MCM collet chuck clamping set.
- The clamping range "pitch circle" is provided by the MCM Pins clamping set, which clamps at discrete points
Technical details
| Max. rotational speed [1/min] | 3000.0 |
|---|---|
| Min. clamping force axial [kN] | 2.0 |
| Max. clamping force axial [kN] | 20.0 |
| Min. clamping force radial [kN] | 3.1 |
| Max. clamping force radial [kN] | 31.0 |
| Max. clamping length [mm] | 50.0 |
| Weight [kg] | 38.0 |
Scope of delivery
Basic chuck, chuck mounting screws, spring assemblies for clamping force reduction, eye bolt, operating manual; without attachment, without fixture membrane, without clamping set