GPN M6-T20
Accessories for the manual clamping systems standard
Ident.-Nr. 1359734
Accessories for the manual clamping systems standard
Product features:
Product features:
- Precision T-nuts
- Suitable for: KSG, KSX, KSX-C, KSC, KSC-F, KSC-D
- Suitable for T-slot: 20 mm
- Thread : M6
- Weight: 0.01 kg
Technische Details
| Filetage | M6 |
|---|---|
| Convient pour des rainures en T [mm] | 20.0 |
| Poids [kg] | 0.01 |
Etendue de la livraison
Rainures en T de précision, vis comprises