arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC ER 11 Ø5/32 Illustration similar

CC ER 11 Ø5/32"

ER Collets

ID 1403940

Availability on demand
CC ER 11 Ø5/32", ER Collets
  • DIN ISO 15488-B (ER/ESX)
  • For clamping diameter: Ø5/32"
  • Diameter: 5/32"
  • Length L1: 18 mm
  • Run-out accuracy: ≤ 0.005 mm
DIN ISO 15488-B (ER/ESX)
For ER 11
For clamping diameter Ø5/32"
D2 [mm] 11
D3 [mm] 11.5
L1 [mm] 18
Weight [kg] 0.007
ER collet standard DIN ISO 15488-B