TRIBOS-S SRE 45
Reduction Insert
ID 201998
TRIBOS-S SRE 45, Reduction Insert
- For clamping diameter: Ø32, Ø1 1/4"
- Length L1: 45 mm
Technical details
For clamping diameter | Ø32, Ø1 1/4" |
---|---|
D2 [mm] | 45 |
L1 [mm] | 45 |
Weight [kg] | 0.506 |