TRIBOS SVL-20 Ø10x250
Polygonal Extensions
ID 205647
TRIBOS SVL-20 Ø10x250, Polygonal Extensions
- TRIBOS SVL
- Clamping diameter: 10 mm
- Machine-side clamping diameter: 20 mm
- Overall length: 250 mm
- Run-out accuracy: ≤ 0.01 mm of 2.5 x D
- Min. torque: 20 Nm
Technical details
| Technology | Polygonal Extensions |
|---|---|
| Series | TRIBOS SVL |
| Toolholder interface | SVL-20 |
| Clamping diameter D1 | 10 mm |
| D2 [mm] | 16.0 |
| D3 [mm] | 18.1 |
| D5 | 20 mm |
| Overall length L [mm] | 250.0 |
| L2 [mm] | 42.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 40.0 |
| L5 [mm] | 45.0 |
| L6 [mm] | 50.0 |
| G | M8x1 |
| Min. torque [Nm] | 20.0 |
| Weight [kg] | 0.4 |
Version
Works perfectly combined with our TENDO and TRIBOS toolholding systems
Run-out accuracy
≤ 0.01 mm of 2.5 x D
Tool shank quality
h6
Length-setting screw
With adjustment screw for axial length adjustment
Max. speed limit
5,500 RPM
Individual
Also available in heavy metal
The 250 mm-version can be shortened up to 200 mm
Additional sizes and customized designs are available upon request