TRIBOS SVL-3/4" Ø5/16"x4"
Polygonal Extensions
ID 205991
TRIBOS SVL-3/4" Ø5/16"x4", Polygonal Extensions
- TRIBOS SVL
- Clamping diameter: 5/16"
- Machine-side clamping diameter: 3/4"
- Overall length: 4"
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Min. torque: 12 Nm
Technical details
| Technology | Polygonal Extensions |
|---|---|
| Series | TRIBOS SVL |
| Toolholder interface | SVL-3/4" |
| Clamping diameter D1 | 5/16" |
| D2 [mm] | 13.0 |
| D3 [mm] | 15.1 |
| D5 | 3/4" |
| Overall length L [mm] | 101.6 |
| L2 [mm] | 37.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 35.0 |
| L5 [mm] | 40.0 |
| L6 [mm] | 49.1 |
| G | M6 |
| Min. torque [Nm] | 12.0 |
| Weight [kg] | 0.19 |
Version
Works perfectly combined with our TENDO and TRIBOS toolholding systems
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h6
Length-setting screw
With adjustment screw for axial length adjustment
Max. speed limit
44,000 RPM
Individual
Also available in heavy metal
Additional sizes and customized designs are available upon request