ROTA TB2 685-325 Z510-SV90°
Pneumatic 3-jaw power chuck
ID 818322
Standard pneumatic power lathe chucks
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Through-hole: 325 mm
- Spindle holder: Z510
- Chuck side: 325 mm (12.8")
- Machine side: 325 mm (12.8")
- Jaw interface: 3/32" x 90° Nut 30H7
- Stroke per jaw: 10 mm
- Max. clamping force at 6 bar: 280 kN
- Max. actuating pressure: 3 - 8 bar
- Max. rotational speed: 1000 1/min
- Weight: 440 kg
Technical details
Max. operating pressure [bar] | 8.0 |
---|---|
Weight [kg] | 440.0 |
Max. clamping force (at 6 bar) [kN] | 280.0 |
Min. operating pressure [bar] | 3.0 |
Spindle size | Z510 |
Air consumption/jaw stroke at 6 bar [l] | 45.3 |
Max. rotational speed [1/min] | 1000.0 |
Stroke/jaw [mm] | 10.0 |
Moment of inertia [kgm²] | 32.2 |
Serration | 3/32" x 90° |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SP-HB 630
- red
-
SP-WB 630
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting bolts, 2 elbow-unions G 3/8" on the distributor ring, couplings for connection to the electric compressed air control unit, eye bolt, operating manual; without distributor ring mounting bracket, without top jaws