arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA THW 630-160 Z520-GBK

ROTA THW 630-160 Z520-GBK

3-jaw power chuck with jaw quick-change for standard stroke cylinder

ID 800070

Availability on demand
Power lathe chuck with standard jaw quick-change system

Discontinuation information:
  • End-of-sales date: 2023-06-30
Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Through-hole: 160 mm
  • Spindle holder: ISO 702-4 Nr. 20 (Z520)
  • Jaw interface: Straight serration
Technical data:
  • Stroke per jaw: 9.8 mm
  • Tooth pitch: 7 mm
  • Piston stroke: 34 mm
  • Max. clamping force: 240 kN
  • Max. actuating force: 133 kN
  • Max. rotational speed: 1700 1/min
  • Weight: 382 kg
Spindle type ISO 702-4
Spindle size Nr. 20 (Z520)
Serration Straight serration
Max. rotational speed [1/min] 1700
Max. clamping force [kN] 240
Max. actuating force [kN] 133
Stroke/jaw [mm] 9.8
Tooth pitch [mm] 7
Piston stroke (H) [mm] 34
Moment of inertia [kgm²] 20.2
Weight [kg] 382